IESNA:LM-63-2002
[TEST]P1559620
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (-, G2-2509-540-37)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]9/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDP-S675D940-4F0-1E-UDD-FLG-S
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 675 LUMENS PER FOOT, WALL GRAZE, SILVER REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]4000K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 1527
TILT=NONE
1 -1 1 37 37 1 1 0.14 4 0
1 1 25.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
1556.9 1544.1 1536.4 1521.3 1507 1490.6 1463.3 1429.2 1403.5 1374.3
1325.1 1264.3 1217.2 1163 1073.6 969.5 895.3 822.5 716 616.7
558.2 502.6 428.9 362.6 321.9 284.1 232.7 188.9 159.6 133.9
99.9 67.8 49.9 34.2 14.3 3.6 0
1556.9 1554.5 1549.9 1523.9 1493.1 1446 1366.2 1286.1 1234.7 1185.8
1112.3 1038.8 988.9 937.9 857.2 770.5 710.6 653.7 570.6 493.2
446.4 402.5 342.1 288.7 255.3 224.5 182 144.8 120 98.4
69.4 44.1 31.7 21.4 9.1 2.3 0
1556.9 1565 1563.4 1526.5 1479.2 1401.3 1269.1 1142.9 1065.9 997.3
899.4 813.4 760.6 712.8 640.8 571.6 525.9 484.9 425.1 369.7
334.7 302.5 255.3 214.8 188.7 164.9 131.3 100.7 80.4 62.9
38.8 20.5 13.5 8.6 4 1 0
1556.9 1562.9 1546.2 1455.6 1373.5 1278.2 1129.5 998.3 920.5 850.9
753.8 671.6 621.2 576.5 511.5 451.4 413.2 379.4 330.5 285.5
256.5 231.5 193.8 162 141.8 122.8 95.1 69.1 54.1 41.5
24.4 12.2 7.7 4.9 2.7 0.7 0
1556.9 1556.5 1518.9 1360.1 1237.2 1128.8 975.7 853.2 783 718.4
630.5 557.7 511.4 469.9 411.3 357.6 324.4 295.1 252.8 214.4
189.5 170.3 140.7 116.2 101.4 86.5 63.8 41.6 32.3 24.8
15.3 9.1 6.1 4.2 2.7 0.7 0
1556.9 1553.2 1488.2 1280.3 1136.9 1020.8 869.5 752.6 686.7 625.9
544.5 477.5 434.4 395.2 341.1 292.5 262.8 236.3 200.3 168.1
147.3 132.2 108.6 88.2 74.8 61.8 43.6 26.2 20.2 15.7
10.5 7.3 5.4 3.9 2.7 0.9 0
1556.9 1552.9 1454.1 1216.1 1072.7 954.1 810.9 696.5 631.6 573.4
495.8 430.9 390 352.4 301.1 256.1 228.3 203.1 173 146.5
129.9 117.3 97.5 78.1 62.1 48.8 34.5 22.8 17.8 14.3
10.1 7 5.4 3.9 2.7 1.2 0
1556.9 1553 1425.5 1161.3 1017.6 898 761.3 649 585.3 529.5
455.2 391.6 352.4 316 267.1 225.2 199.1 175.8 150.6 128.9
115.6 104.8 87.8 68.3 50.9 38.2 27 20 15.8 13
9.6 6.7 5.3 3.8 2.6 1.3 0
1556.9 1554.2 1413.7 1134.9 989.9 874.1 739.1 626.9 565 511.5
438.9 374.2 335.4 298.6 251.3 210.9 186.1 166.6 143.1 122.8
110.9 99.8 82.2 59.6 44.2 34.6 24.7 18.4 14.6 12.1
8.8 6.3 4.9 3.4 2.2 1 0
1556.9 1555.5 1401.8 1108.4 962.2 850.2 716.9 604.8 544.8 493.5
422.7 356.9 318.3 281.2 235.4 196.5 173 157.3 135.5 116.8
106.1 94.7 76.7 51 37.5 31 22.3 16.9 13.4 11.2
8 5.9 4.5 3 1.8 0.7 0
1556.9 1554.2 1413.7 1134.9 989.9 874.1 739.1 626.9 565 511.5
438.9 374.2 335.4 298.6 251.3 210.9 186.1 166.6 143.1 122.8
110.9 99.8 82.2 59.6 44.2 34.6 24.7 18.4 14.6 12.1
8.8 6.3 4.9 3.4 2.2 1 0
1556.9 1553 1425.5 1161.3 1017.6 898 761.3 649 585.3 529.5
455.2 391.6 352.4 316 267.1 225.2 199.1 175.8 150.6 128.9
115.6 104.8 87.8 68.3 50.9 38.2 27 20 15.8 13
9.6 6.7 5.3 3.8 2.6 1.3 0
1556.9 1552.9 1454.1 1216.1 1072.7 954.1 810.9 696.5 631.6 573.4
495.8 430.9 390 352.4 301.1 256.1 228.3 203.1 173 146.5
129.9 117.3 97.5 78.1 62.1 48.8 34.5 22.8 17.8 14.3
10.1 7 5.4 3.9 2.7 1.2 0
1556.9 1553.2 1488.2 1280.3 1136.9 1020.8 869.5 752.6 686.7 625.9
544.5 477.5 434.4 395.2 341.1 292.5 262.8 236.3 200.3 168.1
147.3 132.2 108.6 88.2 74.8 61.8 43.6 26.2 20.2 15.7
10.5 7.3 5.4 3.9 2.7 0.9 0
1556.9 1556.5 1518.9 1360.1 1237.2 1128.8 975.7 853.2 783 718.4
630.5 557.7 511.4 469.9 411.3 357.6 324.4 295.1 252.8 214.4
189.5 170.3 140.7 116.2 101.4 86.5 63.8 41.6 32.3 24.8
15.3 9.1 6.1 4.2 2.7 0.7 0
1556.9 1562.9 1546.2 1455.6 1373.5 1278.2 1129.5 998.3 920.5 850.9
753.8 671.6 621.2 576.5 511.5 451.4 413.2 379.4 330.5 285.5
256.5 231.5 193.8 162 141.8 122.8 95.1 69.1 54.1 41.5
24.4 12.2 7.7 4.9 2.7 0.7 0
1556.9 1565 1563.4 1526.5 1479.2 1401.3 1269.1 1142.9 1065.9 997.3
899.4 813.4 760.6 712.8 640.8 571.6 525.9 484.9 425.1 369.7
334.7 302.5 255.3 214.8 188.7 164.9 131.3 100.7 80.4 62.9
38.8 20.5 13.5 8.6 4 1 0
1556.9 1554.5 1549.9 1523.9 1493.1 1446 1366.2 1286.1 1234.7 1185.8
1112.3 1038.8 988.9 937.9 857.2 770.5 710.6 653.7 570.6 493.2
446.4 402.5 342.1 288.7 255.3 224.5 182 144.8 120 98.4
69.4 44.1 31.7 21.4 9.1 2.3 0
1556.9 1544.1 1536.4 1521.3 1507 1490.6 1463.3 1429.2 1403.5 1374.3
1325.1 1264.3 1217.2 1163 1073.6 969.5 895.3 822.5 716 616.7
558.2 502.6 428.9 362.6 321.9 284.1 232.7 188.9 159.6 133.9
99.9 67.8 49.9 34.2 14.3 3.6 0
1556.9 1554.5 1549.9 1523.9 1493.1 1446 1366.2 1286.1 1234.7 1185.8
1112.3 1038.8 988.9 937.9 857.2 770.5 710.6 653.7 570.6 493.2
446.4 402.5 342.1 288.7 255.3 224.5 182 144.8 120 98.4
69.4 44.1 31.7 21.4 9.1 2.3 0
1556.9 1565 1563.4 1526.5 1479.2 1401.3 1269.1 1142.9 1065.9 997.3
899.4 813.4 760.6 712.8 640.8 571.6 525.9 484.9 425.1 369.7
334.7 302.5 255.3 214.8 188.7 164.9 131.3 100.7 80.4 62.9
38.8 20.5 13.5 8.6 4 1 0
1556.9 1562.9 1546.2 1455.6 1373.5 1278.2 1129.5 998.3 920.5 850.9
753.8 671.6 621.2 576.5 511.5 451.4 413.2 379.4 330.5 285.5
256.5 231.5 193.8 162 141.8 122.8 95.1 69.1 54.1 41.5
24.4 12.2 7.7 4.9 2.7 0.7 0
1556.9 1556.5 1518.9 1360.1 1237.2 1128.8 975.7 853.2 783 718.4
630.5 557.7 511.4 469.9 411.3 357.6 324.4 295.1 252.8 214.4
189.5 170.3 140.7 116.2 101.4 86.5 63.8 41.6 32.3 24.8
15.3 9.1 6.1 4.2 2.7 0.7 0
1556.9 1553.2 1488.2 1280.3 1136.9 1020.8 869.5 752.6 686.7 625.9
544.5 477.5 434.4 395.2 341.1 292.5 262.8 236.3 200.3 168.1
147.3 132.2 108.6 88.2 74.8 61.8 43.6 26.2 20.2 15.7
10.5 7.3 5.4 3.9 2.7 0.9 0
1556.9 1552.9 1454.1 1216.1 1072.7 954.1 810.9 696.5 631.6 573.4
495.8 430.9 390 352.4 301.1 256.1 228.3 203.1 173 146.5
129.9 117.3 97.5 78.1 62.1 48.8 34.5 22.8 17.8 14.3
10.1 7 5.4 3.9 2.7 1.2 0
1556.9 1553 1425.5 1161.3 1017.6 898 761.3 649 585.3 529.5
455.2 391.6 352.4 316 267.1 225.2 199.1 175.8 150.6 128.9
115.6 104.8 87.8 68.3 50.9 38.2 27 20 15.8 13
9.6 6.7 5.3 3.8 2.6 1.3 0
1556.9 1554.2 1413.7 1134.9 989.9 874.1 739.1 626.9 565 511.5
438.9 374.2 335.4 298.6 251.3 210.9 186.1 166.6 143.1 122.8
110.9 99.8 82.2 59.6 44.2 34.6 24.7 18.4 14.6 12.1
8.8 6.3 4.9 3.4 2.2 1 0
1556.9 1555.5 1401.8 1108.4 962.2 850.2 716.9 604.8 544.8 493.5
422.7 356.9 318.3 281.2 235.4 196.5 173 157.3 135.5 116.8
106.1 94.7 76.7 51 37.5 31 22.3 16.9 13.4 11.2
8 5.9 4.5 3 1.8 0.7 0
1556.9 1554.2 1413.7 1134.9 989.9 874.1 739.1 626.9 565 511.5
438.9 374.2 335.4 298.6 251.3 210.9 186.1 166.6 143.1 122.8
110.9 99.8 82.2 59.6 44.2 34.6 24.7 18.4 14.6 12.1
8.8 6.3 4.9 3.4 2.2 1 0
1556.9 1553 1425.5 1161.3 1017.6 898 761.3 649 585.3 529.5
455.2 391.6 352.4 316 267.1 225.2 199.1 175.8 150.6 128.9
115.6 104.8 87.8 68.3 50.9 38.2 27 20 15.8 13
9.6 6.7 5.3 3.8 2.6 1.3 0
1556.9 1552.9 1454.1 1216.1 1072.7 954.1 810.9 696.5 631.6 573.4
495.8 430.9 390 352.4 301.1 256.1 228.3 203.1 173 146.5
129.9 117.3 97.5 78.1 62.1 48.8 34.5 22.8 17.8 14.3
10.1 7 5.4 3.9 2.7 1.2 0
1556.9 1553.2 1488.2 1280.3 1136.9 1020.8 869.5 752.6 686.7 625.9
544.5 477.5 434.4 395.2 341.1 292.5 262.8 236.3 200.3 168.1
147.3 132.2 108.6 88.2 74.8 61.8 43.6 26.2 20.2 15.7
10.5 7.3 5.4 3.9 2.7 0.9 0
1556.9 1556.5 1518.9 1360.1 1237.2 1128.8 975.7 853.2 783 718.4
630.5 557.7 511.4 469.9 411.3 357.6 324.4 295.1 252.8 214.4
189.5 170.3 140.7 116.2 101.4 86.5 63.8 41.6 32.3 24.8
15.3 9.1 6.1 4.2 2.7 0.7 0
1556.9 1562.9 1546.2 1455.6 1373.5 1278.2 1129.5 998.3 920.5 850.9
753.8 671.6 621.2 576.5 511.5 451.4 413.2 379.4 330.5 285.5
256.5 231.5 193.8 162 141.8 122.8 95.1 69.1 54.1 41.5
24.4 12.2 7.7 4.9 2.7 0.7 0
1556.9 1565 1563.4 1526.5 1479.2 1401.3 1269.1 1142.9 1065.9 997.3
899.4 813.4 760.6 712.8 640.8 571.6 525.9 484.9 425.1 369.7
334.7 302.5 255.3 214.8 188.7 164.9 131.3 100.7 80.4 62.9
38.8 20.5 13.5 8.6 4 1 0
1556.9 1554.5 1549.9 1523.9 1493.1 1446 1366.2 1286.1 1234.7 1185.8
1112.3 1038.8 988.9 937.9 857.2 770.5 710.6 653.7 570.6 493.2
446.4 402.5 342.1 288.7 255.3 224.5 182 144.8 120 98.4
69.4 44.1 31.7 21.4 9.1 2.3 0
1556.9 1544.1 1536.4 1521.3 1507 1490.6 1463.3 1429.2 1403.5 1374.3
1325.1 1264.3 1217.2 1163 1073.6 969.5 895.3 822.5 716 616.7
558.2 502.6 428.9 362.6 321.9 284.1 232.7 188.9 159.6 133.9
99.9 67.8 49.9 34.2 14.3 3.6 0
